Single Head Bollard (Free-Standing) Level 2 Networked Public Charging Station
Single Head Bollard Charging Station
Evr-Green 4000 Level 2 Public Use Charging Station, Single Head, Bollard (Free-Standing) Body, 18 ft. Charging Cable, OCPP 1.6 compliant. Click here to activate your station.
- For use with any SAE J1772™ compatible electric vehicle
- ChargePoint Network Services let you control access, set pricing, display advertising, monitor station status, and generate usage reports
- Composed of one CPHU1 single head unit, one CPMBX bollard (free-standing) body, one CPCAP-B bollard cap, and one CPCBX cable management assembly. Concrete mounting kit CPCMK sold separately

Making operating and customizing your stations simple

Covering everything needed to keep your stations up and running
Evr-Green 4000 stations require an active account with a ChargePoint Network
Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Amperage : 30 A
Breaker : 40 A dual pole (non-GFCI type)
Circuit : 40 A Dedicated Circuit
Output : 7.2 kW (240 VAC @ 30 A)
Voltage : 208/240 VAC
Wiring : 3-wire (L1, L2, Earth)
Environmental Specifications
EMC Compatibility : Compliance with FCC Part 15 Class A
Operating Humidity : Up to 85% @ +50°C (122°F) non-condensing
Operating Temperature : -40 °F to 122 °F
Surge Protection : 6 kV @ 3000 A
Terminal Block : 221°F (105°C)
Material Specifications
Enclosure Rating : NEMA Type 3R per UL 50E
Mechanical Specifications
Application : Commercial,Public Use
Cable Length : 18 ft. (5.5 meters)
Card Reader : ISO 15693, 14443, NFC
Charge Connector Cord : SAE J1772™
Device Type : Charger
Feature : Overhead Cable Management System, Ground Fault Detection, Open Safety Ground Detection, Plug-Out Detection, 5.7” full color UV protected LCD Display
Standards and Certifications
Applicable Standards : UL listed for USA and cUL certified for Canada; complies with UL 2594, UL 2231-1, UL 2231-2, and NEC Article 625
Warranty
Warranty : 1-Year Limited
Features & Benefits
Evr-Green 4000 Level 2 Public Charging Stations are ideal for workplace, commercial, and outdoor public charging. These chargers feature ChargePoint Network Services, letting you control access, set pricing, display advertising, monitor station status, and generate usage reports while providing 24/7/365 call center support to drivers so you don’t have to.
- Self-retracting cord is always off the ground when not in use
- LCD display provides animated charging instructions readable in daylight with automatic brightness control
- Gateway design removes the need for distance restrictions between chargers
- Real-time energy measurement communicated through the cloud
- Shipped with one SIM card